text.skipToContent text.skipToNavigation

CWW

by Columbia Lighting 

Contemporary LED Wall Wash

More Information

Overview

CWW is an attractive high performance wall wash with a narrow aperture and a clean, finished appearance. CWW provides uniformity of 5:1 on vertical surfaces from ceiling to floor.

  • Narrow 3" aperture creates clean finished appearance
  • Proprietary optical design provides excellent vertical uniformity while maintaining visual comfort
  • Multiple optical distributions for varying wall wash applications
  • 60,000 hour LEDs at L80 (up to 150,000 hours projected life) for reduced maintenance
  • Four LED color choices and standard 80 CRI
  • Optional 90 CRI for color sensitive applications
  • Six lumen packages with outputs up to 1300 Lm/ft
  • Best in class efficacy with up to 116 lpw
  • Multiple driver options to satisfy different applications
  • LED modules and electrical accessible from below
  • QR code traceability
  • Integral battery pack optional on most models
  • DLC® (DesignLights Consortium) Qualified, with some Premium Qualified configurations - see www.designlights.org
  • Five year warranty (Terms and Conditions apply)

General

Application
  • Commercial Indoor
  • Classrooms and Offices
  • Halls/Dorms
  • Conference Room
  • Meeting Room
Chicago Plenum Yes
Color White
Color Rendering Index (CRI) 90 CRI
Color Temperature
  • 3000 K
  • 3500 K
  • 4000 K
  • 5000 K
Construction Material - Main Steel
Dimming Protocol
  • 0-10V
  • Lutron EcoSystem Digital
  • Step-dimming
Dimming Range
  • 1%
  • 5%
Lamp Type LED Integrated
Light Source LED
Material - Housing Steel
Mounting Type
  • Recessed
  • Wall
Number of Lamps 1
Type
  • Architectural Indoor
  • Dimming
Warranty Length 5 Year Warranty
createchange Yes

Certifications and Compliance

Compliance DesignLights Consortium® (DLC) qualified. See designlights.org for more information
Specifications
Catalog Page
Brochures
Warranty
Installation/Instruction Manual (IOM)
BIM
Photometry
IES Files Quick Design
Tool
CWW2-30LWG-1WR-EDU
CWW2-30LWG-1WW-EDU
CWW2-30LWG-2WW-EDU
CWW2-30MWG-1WR-EDU
CWW2-30MWG-1WW-EDU
CWW2-30MWG-2WW-EDU
CWW2-30VWG-1WR-EDU
CWW2-30VWG-1WW-EDU
CWW2-30VWG-2WW-EDU
CWW2-35LWG-1WR-EDU
CWW2-35LWG-1WW-EDU
CWW2-35LWG-2WW-EDU
CWW2-35MWG-1WR-EDU
CWW2-35MWG-1WW-EDU
CWW2-35MWG-2WW-EDU
CWW2-35VWG-1WR-EDU
CWW2-35VWG-1WW-EDU
CWW2-35VWG-2WW-EDU
CWW2-40LWG-1WR-EDU
CWW2-40LWG-1WW-EDU
CWW2-40LWG-2WW-EDU
CWW2-40MWG-1WR-EDU
CWW2-40MWG-1WW-EDU
CWW2-40MWG-2WW-EDU
CWW2-40VWG-1WR-EDU
CWW2-40VWG-1WW-EDU
CWW2-40VWG-2WW-EDU
CWW2-50LWG-1WR-EDU
CWW2-50LWG-1WW-EDU
CWW2-50LWG-2WW-EDU
CWW2-50MWG-1WR-EDU
CWW2-50MWG-1WW-EDU
CWW2-50MWG-2WW-EDU
CWW2-50VWG-1WR-EDU
CWW2-50VWG-1WW-EDU
CWW2-50VWG-2WW-EDU
CWW2-930LWG-1WR-EDU
CWW2-930LWG-1WW-EDU
CWW2-930LWG-2WW-EDU
CWW2-930MWG-1WR-EDU
CWW2-930MWG-1WW-EDU
CWW2-930MWG-2WW-EDU
CWW2-930VWG-1WR-EDU
CWW2-930VWG-1WW-EDU
CWW2-930VWG-2WW-EDU
CWW2-935LWG-1WR-EDU
CWW2-935LWG-1WW-EDU
CWW2-935LWG-2WW-EDU
CWW2-935MWG-1WR-EDU
CWW2-935MWG-1WW-EDU
CWW2-935MWG-2WW-EDU
CWW2-935VWG-1WR-EDU
CWW2-935VWG-1WW-EDU
CWW2-935VWG-2WW-EDU
CWW2-940LWG-1WR-EDU
CWW2-940LWG-1WW-EDU
CWW2-940LWG-2WW-EDU
CWW2-940MWG-1WR-EDU
CWW2-940MWG-1WW-EDU
CWW2-940MWG-2WW-EDU
CWW2-940VWG-1WR-EDU
CWW2-940VWG-1WW-EDU
CWW2-940VWG-2WW-EDU
CWW4-30LWG-1WR-EDU
CWW4-30LWG-1WW-EDU
CWW4-30LWG-2WW-EDU
CWW4-30MLG-1WR-EDU
CWW4-30MLG-1WW-EDU
CWW4-30MLG-2WW-EDU
CWW4-30MWG-1WR-EDU
CWW4-30MWG-1WW-EDU
CWW4-30MWG-2WW-EDU
CWW4-30VWG-1WR-EDU
CWW4-30VWG-1WW-EDU
CWW4-30VWG-2WW-EDU
CWW4-30XWG-1WR-EDU
CWW4-30XWG-1WW-EDU
CWW4-30XWG-2WW-EDU
CWW4-35LWG-1WR-EDU
CWW4-35LWG-1WW-EDU
CWW4-35LWG-2WW-EDU
CWW4-35MLG-1WR-EDU
CWW4-35MLG-1WW-EDU
CWW4-35MLG-2WW-EDU
CWW4-35MWG-1WR-EDU
CWW4-35MWG-1WW-EDU
CWW4-35MWG-2WW-EDU
CWW4-35VWG-1WR-EDU
CWW4-35VWG-1WW-EDU
CWW4-35VWG-2WW-EDU
CWW4-35XWG-1WR-EDU
CWW4-35XWG-1WW-EDU
CWW4-35XWG-2WW-EDU
CWW4-40LWG-1WR-EDU
CWW4-40LWG-1WW-EDU
CWW4-40LWG-2WW-EDU
CWW4-40MLG-1WR-EDU
CWW4-40MLG-1WW-EDU
CWW4-40MLG-2WW-EDU
CWW4-40MWG-1WR-EDU
CWW4-40MWG-1WW-EDU
CWW4-40MWG-2WW-EDU
CWW4-40VWG-1WR-EDU
CWW4-40VWG-1WW-EDU
CWW4-40VWG-2WW-EDU
CWW4-40XWG-1WR-EDU
CWW4-40XWG-1WW-EDU
CWW4-40XWG-2WW-EDU
CWW4-50LWG-1WR-EDU
CWW4-50LWG-1WW-EDU
CWW4-50LWG-2WW-EDU
CWW4-50MLG-1WR-EDU
CWW4-50MLG-1WW-EDU
CWW4-50MLG-2WW-EDU
CWW4-50MWG-1WR-EDU
CWW4-50MWG-1WW-EDU
CWW4-50MWG-2WW-EDU
CWW4-50VWG-1WR-EDU
CWW4-50VWG-1WW-EDU
CWW4-50VWG-2WW-EDU
CWW4-50XWG-1WR-EDU
CWW4-50XWG-1WW-EDU
CWW4-50XWG-2WW-EDU
CWW4-930LWG-1WR-EDU
CWW4-930LWG-1WW-EDU
CWW4-930LWG-2WW-EDU
CWW4-930MLG-1WR-EDU
CWW4-930MLG-1WW-EDU
CWW4-930MLG-2WW-EDU
CWW4-930MWG-1WR-EDU
CWW4-930MWG-1WW-EDU
CWW4-930MWG-2WW-EDU
CWW4-930VWG-1WR-EDU
CWW4-930VWG-1WW-EDU
CWW4-930VWG-2WW-EDU
CWW4-930XWG-1WW-EDU
CWW4-930XWG-2WW-EDU
CWW4-935LWG-1WR-EDU
CWW4-935LWG-1WW-EDU
CWW4-935LWG-2WW-EDU
CWW4-935MLG-1WR-EDU
CWW4-935MLG-1WW-EDU
CWW4-935MLG-2WW-EDU
CWW4-935MWG-1WR-EDU
CWW4-935MWG-1WW-EDU
CWW4-935MWG-2WW-EDU
CWW4-935VWG-1WR-EDU
CWW4-935VWG-1WW-EDU
CWW4-935VWG-2WW-EDU
CWW4-935XWG-1WW-EDU
CWW4-935XWG-2WW-EDU
CWW4-940LWG-1WR-EDU
CWW4-940LWG-1WW-EDU
CWW4-940LWG-2WW-EDU
CWW4-940MLG-1WR-EDU
CWW4-940MLG-1WW-EDU
CWW4-940MLG-2WW-EDU
CWW4-940MWG-1WR-EDU
CWW4-940MWG-1WW-EDU
CWW4-940MWG-2WW-EDU
CWW4-940VWG-1WR-EDU
CWW4-940VWG-1WW-EDU
CWW4-940VWG-2WW-EDU
CWW4-940XWG-1WW-EDU
CWW4-940XWG-2WW-EDU
Test Documents