- Careers
-
Resources
Technical DataCompanySupport
-
Resources
-
Resources
- Technical Data
-
Company
-
Company
- About
- Contact
- Sales Lookup
- Where to Buy
-
- Support
- Marketing
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
- Careers
-
Resources
Technical DataCompanySupport
-
Resources
-
Resources
- Technical Data
-
Company
-
Company
- About
- Contact
- Sales Lookup
- Where to Buy
-
- Support
- Marketing
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
- Products
- Lighting & Controls
- OEM Lighting Components
- Controls & Components
- NX In-Fixture Module - Inline
Item Added to Your Cart!
NX In-Fixture Module - Inline
By Hubbell Control Solutions
Collection Name: NX Distributed Intelligence
NX In-Fixture Module - Inline
By Hubbell Control Solutions
Collection Name:
NX Distributed Intelligence
The Hubbell Control Solutions NXFM series in-fixture module enables a complete control solution for a single luminaire.The in-fixture module incorporates a single relay for On/Off control as well as industry standard 0-10 volt continuous dimming control. A second dimming channel is provided enabling the module to also provide color temperature control in luminaires equipped with compatible dual LED arrays. The housing is designed to project a narrow footprint with the flying leads for the line voltage connections exiting the housing at one end and an in-line connector for the dimming channels on the other end. This allows the NXFM to be mounted within a narrow channel common on linear luminaires.
- Designed for installation within luminaire housing
- Universal Voltage, 120-347V
- Space saving in-line flying leads, connector and mounting tabs
- Integral relay for On/Off control
- Continuous dimming 0-10 volt control
- Second dimming channel for variable color temperature
- Compatible with SpectraSync™ enabled luminaires
- Wireless programming via free Smart Device App
- Create and download schedules via Smart Device App*
- SmartPORT™ technology for plug-in control and radio options
- Suitable for indoor and outdoor applications
- 5 Year limited warranty
- *Requires use of Bluetooth® enabled sensor modules
Product Details
General
Application |
|
Color | Blue |
Controls - Applications |
|
Listings |
|
OEM Brand Name | Hubbell Lighting Components |
Project Type |
|
Space Planning | Single Space Integrated |
Technology |
|
Type | Controls |
Certifications and Compliance
Industry Standard(s) | cULus Listed |