- Careers
-
Resources
Technical DataCompanySupport
-
Resources
-
Resources
- Technical Data
-
Company
-
Company
- About
- Contact
- Sales Lookup
- Where to Buy
-
- Support
- Marketing
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
- Careers
-
Resources
Technical DataCompanySupport
-
Resources
-
Resources
- Technical Data
-
Company
-
Company
- About
- Contact
- Sales Lookup
- Where to Buy
-
- Support
- Marketing
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
- Products
- Lighting & Controls
- OEM Lighting Components
- Controls & Components
- NX In-Fixture Module - Low Voltage
Item Added to Your Cart!
NX In-Fixture Module - Low Voltage
By Hubbell Control Solutions
Collection Name: NX Distributed Intelligence
NX In-Fixture Module - Low Voltage
By Hubbell Control Solutions
Collection Name:
NX Distributed Intelligence
The Hubbell Control Solutions NXFM-LV in-fixture module provides a Class 2 control solution for a single luminaire.The NXFM-LV provides two channels of industry standard 0–10 volt continuous dimming. One dimming channel is intended for intensity control. A second dimming channel can be used to also provide color temperature control in luminaires equipped with compatible dual LED arrays. The housing is designed with a minimal footprint allowing the NXFM-LV to fit in almost any size luminaire.
- Works with Dim-to-Off type LED drivers
- Designed for installation within luminaire housing
- Class 2 low voltage operation
- Plug-in connection, no wires
- Continuous dimming 0-10 volt control
- Second dimming channel for variable color temperature
- Compatible with SpectraSync™ enabled luminaires
- Wireless programming via free Smart Device App
- SmartPORT™ technology for plug-in control and radio options
- Suitable for indoor and outdoor applications
- *Requires use of Bluetooth® enabled sensor modules
Product Details
General
Application |
|
Color | Blue |
Controls - Applications |
|
Listings |
|
OEM Brand Name | Hubbell Lighting Components |
Project Type |
|
Space Planning | Single Space Integrated |
Technology |
|
Type | Controls |
Certifications and Compliance
Industry Standard(s) | cULus Listed |