- Careers
-
Resources
Technical DataCompanySupport
-
Resources
-
Resources
- Technical Data
-
Company
-
Company
- About
- Contact
- Sales Lookup
- Where to Buy
-
- Support
- Marketing
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
- Careers
-
Resources
Technical DataCompanySupport
-
Resources
-
Resources
- Technical Data
-
Company
-
Company
- About
- Contact
- Sales Lookup
- Where to Buy
-
- Support
- Marketing
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
- Products
- Lighting & Controls
- Lighting Controls & Sensors
- NX Distributed Intelligence Lighting Controls
- NX Lighting Control Panel - NXP2 Series
Item Added to Your Cart!
NX Lighting Control Panel - NXP2 Series
By Hubbell Control Solutions
Collection Name: NX Distributed Intelligence™
NX Lighting Control Panel - NXP2 Series
By Hubbell Control Solutions
Collection Name:
NX Distributed Intelligence™
The NX Distributed Intelligence™ Lighting Control Panel (NXP2 Series) is a robust and reliable panel that can operate standalone or as a NX networked device. The NX Panel meets all applicable code and energy requirements, is fully scalable, easy to install, and easy to program and control using the controlHUBB app. The NX Panel features industry recognized, robust, mechanically latching relays and 0-10V dimming channels that can be controlled individually or in groups by any local input, system input, schedule, preset, or Building Automation System
- Meets applicable ASHRAE, IECC and Title 24 energy codes and requirements
- Available in 8, 16, 24, 32 and 48 relay panel sizes
- Operates as standalone panel or NX network device
- Programmable using the Bluetooth® controlHUBB app (requires NX Radio Bridge with Real Time Clock - included)
- Matching number of relays and dimming channels
- Integrated NX SmartPORTs™ for connection of NX devices (connection of room controllers requires NX bridges)
- Optional UL924 emergency control (available Q2 2021)
- Contractor friendly mounting/installation
Product Details
General
Application |
|
Construction Material - Main | NEMA 1 Metal Enclosure |
Cover Type | Removable Hinged Cover |
Dimming Protocol | 0-10V |
Environmental Conditions | Indoor |
Listings | UL 916 |
Material - Mounting Hardware | Mounting Hardware Included |
Mount location | Surface-Mount & Flush-Mount |
Mounting Type | (4) Screw Mount |
Operating Temperature | 32° to 112°F (0° to 50°C) |
Product Category | Panel |
Project Type |
|
Series | NXP2 |
Size | See Specification Sheet for all Relay Panel dimensions. |
Space Planning |
|
Technology |
|
Type | Controls |
Electrical Ratings
Connectivity | Bluetooth® |
Load Current Maximum | 20 A |
Voltage Rating |
|
Certifications and Compliance
Certification | UL 916, CAN/CSA C22.2 No. 205 |
Industry Standard(s) |
|
Nema Rating | 1 |
Resources and Downloads
BIM
Videos
NX Lighting Control Panel (NXP2 Series) Launch
NX Lighting Control Panel (NXP2 Series) Installation Video
Please wait, preparing to download your file.