- Careers
-
Resources
Technical DataCompanySupport
-
Resources
-
Resources
- Technical Data
-
Company
-
Company
- About
- Contact
- Sales Lookup
- Where to Buy
-
- Support
- Marketing
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
- Careers
-
Resources
Technical DataCompanySupport
-
Resources
-
Resources
- Technical Data
-
Company
-
Company
- About
- Contact
- Sales Lookup
- Where to Buy
-
- Support
- Marketing
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
Item Added to Your Cart!
NX Room Controller
By Hubbell Control Solutions
Collection Name: NX Distributed Intelligence
NX Room Controller
By Hubbell Control Solutions
Collection Name:
NX Distributed Intelligence
Product available while supplies last.
Please see the suggested substitute: NXRCFX Room Controller
The NX Room Controller is the central component of the NX room control solution. Used individually or in combination with other NX Room Controllers, the NX Room Controller provides a complete standalone room control solution that can be networked for facility wide lighting control. The NX Room Controller uses SmartPORT technology to automatically configure occupancy sensors and manual control switches to provide an energy efficient room control solution without the need for any programming or commissioning. When devices are plugged into one of the NX Room Controllers SmartPORTs, the NX Room Controller automatically and intelligently configures the connected devices for operation. Changes may be made to the automatic configurations at any time using NX Bluetooth enabled Apps or when networked through the NX Area Controller. NX Room Controllers are available with one or two independently controlled relays for On/Off and Bi-Level control. Dimming versions are available with one or two 0-10V control signal outputs for full range dimming control of dimmable ballasts and LED drivers.
Please see the suggested substitute: NXRCFX Room Controller
The NX Room Controller is the central component of the NX room control solution. Used individually or in combination with other NX Room Controllers, the NX Room Controller provides a complete standalone room control solution that can be networked for facility wide lighting control. The NX Room Controller uses SmartPORT technology to automatically configure occupancy sensors and manual control switches to provide an energy efficient room control solution without the need for any programming or commissioning. When devices are plugged into one of the NX Room Controllers SmartPORTs, the NX Room Controller automatically and intelligently configures the connected devices for operation. Changes may be made to the automatic configurations at any time using NX Bluetooth enabled Apps or when networked through the NX Area Controller. NX Room Controllers are available with one or two independently controlled relays for On/Off and Bi-Level control. Dimming versions are available with one or two 0-10V control signal outputs for full range dimming control of dimmable ballasts and LED drivers.
- Single or dual relay versions for On/Off or bi-level control
- Approved for use with controlled receptacles
- Optional 0-10V interface for full range dimming control
- Override push button and status LED per relay/dimmer
- SmartPORT auto configuration support for NX Occupancy Sensors, Daylight Sensors and Smart Switch Stations
- Advanced" wireless Bluetooth configuration with free iOS and Android Apps
- Intelligently and automatically responds to sensors and switches in the most energy efficient manner
- Connect NX Room Controllers with CAT5 for additional loads
- Schedules are held in the devices themselves (requires optional network connection)
- UL Listed
- Five-year limited warranty
Product Details
General
Accessibility |
|
Application |
|
Controls - Applications |
|
Environmental Conditions | Indoor |
Listings | UL |
Mounting Type | Low Mount |
Project Type |
|
Sensor Type | Dual Technology |
Space Planning | Single-Space Integrated |
Technology |
|
Type | Controls |
Electrical Ratings
Power Rating | Low Voltage |