text.skipToContent text.skipToNavigation

SAE101 Linear Pendant Indirect/Direct

by Litecontrol 

Collection Name:  SAE Systems

A small-scale, modern, rectilinear pendant with an extremely versatile performance package.

  • Vi Technology for specifiable output/wattage
  • Continuous lens with flanged end casting to eliminate light leaks
  • Maximum color variation of 2 SDCM
  • Separately controlled direct & indirect distribution
  • Interlocking feature for row joining to eliminate light leak and facilitate ease of installation
  • Controls compatible for integral daylight or occupancy sensors
  • SpectraSync™ Color Tuning Technology available
  • NX Distributed Intelligence™ wired and wireless controls capability available

Product Details

General

Color Rendering Index (CRI)
  • 80 CRI
  • 90 CRI
Color Temperature
  • 2700 K
  • 3000 K
  • 3500 K
  • 4000 K
  • 5000 K
  • SpectraSync
Controls - Integral Sensors (Non-Networked)
  • Occupancy & Daylight Sensor
Controls - Networked NX Distributed Intelligence
Dimming Protocol
  • 0-10V
  • Lutron EcoSystem Digital
  • DALI
  • DALI 2.0
Dimming Range
  • 0%
  • 1%
  • 5%
  • Step-Dimming
Light Distribution Indirect/Direct
Light Source LED
Mounting Type Pendant
SpectraSync™ Color Tuning
  • Dim-to-Warm
  • Tunable White
Warranty Length
  • LED board - 5 years
  • LED driver (Standard) - 5 years
  • LED driver (Lutron)- 3 years

Dimensions

Width 6.0 in

Electrical Ratings

Lamp Wattage 133 W
Lumens Per Watt 104 - 136
Voltage Rating
  • Universal Voltage - 120 through 277 V
  • 347 V
Wattage 7.0 - 18.1 W
Wattage Range 4-10(w/ft)

Certifications and Compliance

Compliance CSAus

Resources/Downloads