text.skipToContent text.skipToNavigation

SAE201 Adjustable Concealed Cove

By Litecontrol 
By Litecontrol
SAE201 is a versatile, concealed, architectural cove light with the flexibility to adjust beam angle pre or post installation.
  • Vi Technology for specifiable output/wattage
  • SpectraSync™ Color Tuning Technology available
  • 90° adjustable lens range with 7 increments
  • Adjustable after install
  • Can be installed with flexible conduit for curved applications
  • Accommodates corners with optional Corner Wiring Kits
  • Fixture lengths of 1’, 2’, 3’ & 4’. (Contact Factory for longer lengths)

Product Details

General

Color Rendering Index (CRI)
  • 80 CRI
  • 90 CRI
Color Temperature
  • 2700 K
  • 3000 K
  • 3500 K
  • 4000 K
  • 5000 K
  • SpectraSync
Dimming Protocol
  • 0-10V
  • Lutron EcoSystem Digital
  • DALI
  • DALI 2.0
Dimming Range
  • 0%
  • 1%
  • 5%
  • Step-Dimming
Mounting Type Concealed Cove
SpectraSync™ Color Tuning
  • Tunable White
  • Dim-to-Warm
Warranty Length
  • LED boards - 5 years
  • LED driver (Standard) - 5 years
  • LED driver (Lutron) - 3 years

Dimensions

Width 3.0 in

Electrical Ratings

Lumens Per Watt 118 - 125
Voltage Rating
  • Universal Voltage - 120 through 277 V
  • 347 V
Wattage 7.3 - 12.8 W
Wattage Range 8-14 (w/ft)

Certifications and Compliance

Compliance
  • CSAus
  • Buy American (TAA) 52.225-11
  • Buy American 52.225-9

Resources and Downloads