text.skipToContent text.skipToNavigation

Battery Pack

By Compass Products 
By Compass Products
The Compass CPL25 is a 25 Watt LED battery pack that maintains 90 minutes of Full Lumen Output
  • 90 Minutes of Full Lumen Output
  • 25 Watt Output Capacity
  • Auto-Select 120/277VAC Input/Output
  • Compatible with Switched and Unswitched Loads
  • Full Battery Recharge in 32 hours after complete discharge
  • Remote Test Switch included standard
  • Damp Location Listed for 20°C - 40°C operation

Product Details

General

Battery Type Nickel Cadmium (Maintenance Free)
Light Source LED
Warranty Length 2 Year Full Warranty

Certifications and Compliance

Certified Listed
  • NFPA 101 (Life Safety Code)
  • NFPA 70 (National Electrical Code)
  • cULus

Resources and Downloads

Specifications

Installation/Instruction Manual (IOM)

Availability Documents

Stocked Items

Catalog Number UPC Product Description
Catalog Number CPL25 UPC 782520871703 Product Description CPL25 LED Battery Pack Inverter Check Inventory
Catalog Number CRTS UPC 782520871833 Product Description CPL25 LED Battery Pack Inverter Check Inventory