text.skipToContent text.skipToNavigation

CEW

By Compass Products 
By Compass Products
The CEW Series offers quality and value with a wet location rated emergency Exit sign.
  • LED life-cycle of more than 10 years
  • Dual-voltage 120/277 AC input
  • Emergency models include long-life 4.8VDC Nickel Cadmium battery for UL recognized 90 minute operation
  • Wet Location Listed(-20°C to 50°C)
  • Provided with test switch and AC-On indicator
  • Canopy included
  • 24hr. re-charge

The CEW Series can be applied in areas that are susceptible to rain or wet conditions like pool areas or water treatment facilities.

Product Details

General

Application
  • Conditioned Space
  • Damp location
  • Wet location
Color Gray
Directional Indicators Directional indication made by place-able chevrons.
Environmental Conditions
  • Damp Location
  • Wet Location
Lamp Type LED
Light Source LED
Type Emergency and Exit
Warranty Length 2 year full unit warranty

Certifications and Compliance

Compliance CEC T20 Compliant
Industry Standard(s)
  • Cold
  • Damp Listed
  • Wet Listed

Resources and Downloads

Stocked Items

Catalog Number UPC Product Description
Catalog Number CEWDGE UPC 856143001677 Product Description CEW series wet location LED exit sign, Mounting Type: Wall or ceiling mount, Number of Faces: double-face, Face style: white, Wording On Sign: EXIT, Letter Color: green, Housing Finish: gray, Operation: emergrency operation, Battery Type: Nickel Cadmium, Battery Runtime: 90 min, Voltage Rating: 120/277 VAC. Check Inventory
Catalog Number CEWDRE UPC 856143001653 Product Description CEW series wet location LED exit sign, Mounting Type: Wall or ceiling mount, Number of Faces: double-face, Face style: white, Wording On Sign: EXIT, Letter Color: red, Housing Finish: gray, Number of Lamps: 1, Operation: emergrency operation, Battery Type: Nickel Cadmium, Battery Runtime: 90 min, Voltage Rating: 120/277 V. Check Inventory
Catalog Number CEWSGE UPC 856143001660 Product Description CEW series wet location LED exit sign, Mounting Type: Wall or ceiling mount, Number of Faces: single-face, Face style: Single, Wording On Sign: EXIT, Letter Color: green, Number of Lamps: 1, Operation: Emergency, Battery Type: Nickel Cadmium, Voltage Rating: 120/277 V. Check Inventory
Catalog Number CEWSRE UPC 856143001646 Product Description CEW series wet location LED exit sign, Mounting Type: Wall or ceiling mount, Number of Faces: single-face, Face style: white, Wording On Sign: EXIT, Letter Color: red, Housing Finish: gray, Number of Lamps: 1, Operation: emergrency operation, Battery Type: Nickel Cadmium, Battery Runtime: 90 min, Voltage Rating: 120/277 V. Check Inventory