text.skipToContent text.skipToNavigation

LCS Open Striplight

By Columbia Lighting 
By Columbia Lighting
This versatile strip is perfect for back-of-house locations and offers 60,000 hours at L80 lumen maintenance for many years of dependable service. LCS is available in 4' and 8' lengths offering lumen packages ranging from 2,890 to 23,270. An optional wireguard can be added.
  • Long life 60,000 hour LEDs at L80 for reduced maintenance
  • Choice of four LED color temperatures and 80+ CRI
  • Choice of four lumen packages
  • Available in 2', 4', and 8' lengths
  • Heavy die-formed steel channel
  • LED boards and driver accessible for future maintenance or upgrades
  • Modular replaceable LED components
  • Surface mount or suspended
  • DLC® (DesignLights Consortium) Qualified, with some Premium Qualified configurations - see www.designlights.org
  • 5 year warranty

Product Details

General

Application
  • Commercial Indoor
  • Industrial
  • Warehouse
Color White
Construction Material - Main Steel
Dimming Protocol
  • 0-10V
  • Lutron EcoSystem Digital
  • Step-dimming
Dimming Range
  • 1%
  • 5%
Environmental Conditions Damp Location
Finish Type painted
Light Source LED
Listings
  • CSA
  • cUL
Lumen Range
  • 2,500-4,999 lm
  • 5,000-7,499 lm
  • 7,500-9,999 lm
  • 10,000-14,999 lm
  • 15,000-19,999 lm
  • 20,000-24,999 lm
Mounting Type
  • Surface
  • Suspended
Type
  • Industrial Bay Lighting
  • Industrial Linear
  • Strips
Warranty Length 5 Year Warranty

Electrical Ratings

Voltage Rating
  • 120-277 V
  • 347 V
  • 480 V

Certifications and Compliance

Certified Listed CSA certified to UL 924 standards
DLC Designation DLC® (DesignLights Consortium) Qualified, with some Premium Qualified configurations - see www.designlights.org
Energy Efficient Yes

Resources and Downloads

Videos

Product Features for the LCS Open LED Striplight