- Careers
-
Resources
Technical DataCompanyMarketing
-
Resources
-
Resources
- Support
-
Technical Data
-
Technical Data
- MSDS Sheets
- Product Bar Codes
-
-
Company
-
Company
- About
- Contact
- Sales Lookup
- Where to Buy
-
-
Marketing
-
Marketing
- Literature
- Industry Links
- Expressline
-
-
- Solutions
-
Solutions
-
Solutions
- Featured Solutions
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
- Careers
-
Resources
Technical DataCompanyMarketing
-
Resources
-
Resources
- Support
-
Technical Data
-
Technical Data
- MSDS Sheets
- Product Bar Codes
-
-
Company
-
Company
- About
- Contact
- Sales Lookup
- Where to Buy
-
-
Marketing
-
Marketing
- Literature
- Industry Links
- Expressline
-
-
- Solutions
-
Solutions
-
Solutions
- Featured Solutions
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
- Products
- Lighting & Controls
- Commercial Indoor Lighting
- Troffers
- LEPC e•poc® Full Distribution Luminaire
Item Added to Your Cart!
LEPC e•poc® Full Distribution Luminaire
By Columbia Lighting
LEPC e•poc® Full Distribution Luminaire
By Columbia Lighting
LEPC e•poc® Full Distribution Luminaire, with advanced solid state electronics, has significantly improved performance to offer additional lumen packages for maximum versatility. e•poc® comes in 2x4 and 2x2 sizes, each with multiple lumen packages representing a total range of 2900 up to 7250 nominal lumens. e•poc® supports a wide range of designs and applications including one-for-one retrofit, designs based on lighting power density (LPD) as well as new construction. Suggested installations include office, retail, health care and education.
- Long-life, 60,000 hour LEDs at L80 reduce life cycle maintenance costs
- Four LED color choices
- Multiple LED lumen packages per size
- Superior color consistency to a 3-step MacAdam ellipse and 82 CRI
- Full distribution provides controlled high angle light for visual comfort
- Lens design and materials provide uniform appearance without pixilation
- Unique frameless optical system and modular electrical system allow for easy LED module or driver replacement from below the ceiling
- Most configurations produce low W/ft2 to meet the most restrictive lighting power density codes
- DLC® (DesignLights Consortium) Qualified - see www.designlights.org
- Five year warranty (Terms and Conditions apply)
Product Details
General
Application |
|
Chicago Code Compliant Life Safety | Yes |
Color | White |
Color Rendering Index (CRI) | 82 |
Color Temperature |
|
Construction Material - Main | Steel |
Dimming Protocol |
|
Dimming Range |
|
Lamp Type | LED Integrated |
Light Distribution | Direct |
Light Source | LED |
Listings |
|
Lumen Range |
|
Mounting Type |
|
Type |
|
Warranty Length | 5 Year Warranty |
createchange | Yes |
Certifications and Compliance
DLC Designation | DLC® (DesignLights Consortium) Qualified - see www.designlights.org |
Energy Efficient | Yes |
Resources and Downloads
Please wait, preparing to download your file.