- Careers
-
Resources
Technical DataCompanyMarketing
-
Resources
-
Resources
- Support
-
Technical Data
-
Technical Data
- MSDS Sheets
- Product Bar Codes
-
-
Company
-
Company
- About
- Contact
- Sales Lookup
- Where to Buy
-
-
Marketing
-
Marketing
- Literature
- Industry Links
- Expressline
-
-
- Solutions
-
Solutions
-
Solutions
- Featured Solutions
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
- Careers
-
Resources
Technical DataCompanyMarketing
-
Resources
-
Resources
- Support
-
Technical Data
-
Technical Data
- MSDS Sheets
- Product Bar Codes
-
-
Company
-
Company
- About
- Contact
- Sales Lookup
- Where to Buy
-
-
Marketing
-
Marketing
- Literature
- Industry Links
- Expressline
-
-
- Solutions
-
Solutions
-
Solutions
- Featured Solutions
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
- Products
- Lighting & Controls
- Commercial Indoor Lighting
- Troffers
- LSER Serrano® Architectural Luminaire
Item Added to Your Cart!
LSER Serrano® Architectural Luminaire
By Columbia Lighting
LSER Serrano® Architectural Luminaire
By Columbia Lighting
LSER Serrano® Architectural Luminaire brings cutting edge solid state technology into an architecturally styled luminaire. Perfect for relight, retrofit or new construction, Serrano delivers a powerful combination of performance and energy savings. Superior color consistency and serviceability put the finishing touches on this versatile luminaire.
- Architecturally enhanced triple lens design
- High efficacy, sustainable LED design
- Long-life, 60,000 hour LEDs at L80 reduce life cycle maintenance costs
- Multiple lumen packages for design flexibility
- Four LED color choices
- Superior color consistency within a 3-step MacAdam ellipse and greater than 80 CRI
- Lens design and materials provide uniform appearance without pixilation
- Hinged optical system for modular replaceability of LED boards and drivers from below
- Available in 1'x4', 2'x2', 2'x4'
- Two optional lens aesthetics
- Lenses interlock for structural integrity
- Recessed, Surface, or Cable Mount
- Optional architecturally styled integration of occupancy and daylight sensor, 2'x2' and 2'x4' only
- DLC® (DesignLights Consortium) Qualified - see www.designlights.org
- Five year warranty (Terms and Conditions Apply)
Product Details
General
Application |
|
Chicago Code Compliant Life Safety | Yes |
Color | White |
Color Rendering Index (CRI) | 80 CRI |
Color Temperature |
|
Construction Material - Main | Steel |
Controls - Integral Sensors (Non-Networked) | Occupancy Sensor |
Dimming Protocol |
|
Dimming Range |
|
LED | Yes |
Lamp Type | LED Integrated |
Light Distribution | Direct |
Light Source | LED |
Listings |
|
Mounting Type |
|
Type |
|
Warranty Length | 5 Year Warranty |
createchange | Yes |
Certifications and Compliance
Certified Listed | CSA certified to UL 924 standards |
DLC Designation | DLC® (DesignLights Consortium) Qualified - see www.designlights.org |
Energy Efficient | Yes |
Resources and Downloads
Brochures
Videos
Columbia Lighting LSER Introduction and Training
Please wait, preparing to download your file.