text.skipToContent text.skipToNavigation

LiteFrame 6" Downlight

By Prescolite 
By Prescolite
Product available while supplies last.
Please see suggested substitute: LITEISTRY™ 6” Family
Designed for optimal life and lumen maintenance, the LF6 is a 6" architectural LED downlight with color consistency from fixture to fixture
  • Light Engine utilizes Philips Fortimo LED module and provides controlled color consistency
  • Universal 120-277V high efficiency LED driver with 0-10V dimming standard
  • 1100, 1500, 2000, and 3000 lumen modules
  • Photometrics tested per IESNA-LM-79-2008 standards
  • Minimum 50,000 hours at 70% lumen maintenance
  • 5-year warranty
  • SpectraSync™ Color Tuning Technology available
  • NX Distributed Intelligence™ wired and wireless controls capability available

Product Details

General

Aperture 6 in
Application
  • Education
  • Healthcare
  • Hospitality
  • Office
  • Lobby
  • Conference Room
  • Classroom
  • Waiting Room
  • Auditorium
  • Guest Room
  • Dining Area
Dimming Protocol
  • 0-10V
  • DMX
  • Lutron Forward Phase
  • Lutron EcoSystem
Light Source LED
SpectraSync™ Color Tuning
  • Dim-to-Warm
  • Tunable White
Trim Type
  • Open
  • Lensed
  • Wall Wash

Certifications and Compliance

Industry Standard(s)
  • CSA
  • Wet Listed

Resources and Downloads