- Careers
-
Resources
Technical DataCompanyMarketing
-
Resources
-
Resources
- Support
-
Technical Data
-
Technical Data
- MSDS Sheets
- Product Bar Codes
-
-
Company
-
Company
- About
- Contact
- Sales Lookup
- Where to Buy
-
-
Marketing
-
Marketing
- Literature
- Industry Links
- Expressline
-
-
- Solutions
-
Solutions
-
Solutions
- Featured Solutions
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
- Careers
-
Resources
Technical DataCompanyMarketing
-
Resources
-
Resources
- Support
-
Technical Data
-
Technical Data
- MSDS Sheets
- Product Bar Codes
-
-
Company
-
Company
- About
- Contact
- Sales Lookup
- Where to Buy
-
-
Marketing
-
Marketing
- Literature
- Industry Links
- Expressline
-
-
- Solutions
-
Solutions
-
Solutions
- Featured Solutions
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
- Products
- Lighting & Controls
- Lighting Controls & Sensors
- NX Distributed Intelligence Lighting Controls
- NX Fixture Dual Smart Port Adapter
Item Added to Your Cart!
NX Fixture Dual Smart Port Adapter
By Hubbell Control Solutions
Collection Name: NX Distributed Intelligence
NX Fixture Dual Smart Port Adapter
By Hubbell Control Solutions
Collection Name:
NX Distributed Intelligence
The Hubbell Control Solutions NXFSP and NXDSP dual SmartPORT™ adapters allow for wired CAT5 interconnection of luminaires equipped with internal NXFM In-fixture modules. The adapter is mounted to the luminaire through a ½” KO or punched opening in the housing and provides two exterior RJ45 connectors for in and out daisy chain CAT5 connections.The NXFSP version provides a digital bridge connection between an internal fixture bus with multiple NX components and an external NX network. The NXDSP version can be used in simple applications where the only component within the luminaire is one of the NXFM series in-fixture modules.
- Dual RJ45 connectors for external Cat5 connection
- Integral 1/2" threaded nipple with lock ring
- Molded slot in housing for notched sheet metal mounting
- Two miniature SmartPORT connectors for internal connections
- NXFSP version supports luminaires housing multiple NX smart devices
- NXDSP version for use with NXFM series in-fixture modules only
- Plenum Rated
- Five year limited warranty
Product Details
General
Listings |
|
OEM Brand Name | Hubbell Lighting Components |
Project Type |
|
Type | Controls |
Certifications and Compliance
Industry Standard(s) | cULus Listed |