- Careers
-
Resources
Technical DataCompanyMarketing
-
Resources
-
Resources
- Support
-
Technical Data
-
Technical Data
- MSDS Sheets
- Product Bar Codes
-
-
Company
-
Company
- About
- Contact
- Sales Lookup
- Where to Buy
-
-
Marketing
-
Marketing
- Literature
- Industry Links
- Expressline
-
-
- Solutions
-
Solutions
-
Solutions
- Featured Solutions
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
- Careers
-
Resources
Technical DataCompanyMarketing
-
Resources
-
Resources
- Support
-
Technical Data
-
Technical Data
- MSDS Sheets
- Product Bar Codes
-
-
Company
-
Company
- About
- Contact
- Sales Lookup
- Where to Buy
-
-
Marketing
-
Marketing
- Literature
- Industry Links
- Expressline
-
-
- Solutions
-
Solutions
-
Solutions
- Featured Solutions
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
- Products
- Lighting & Controls
- Lighting Controls & Sensors
- NX Distributed Intelligence Lighting Controls
- NX High Mount Outdoor Sensor Module
Item Added to Your Cart!
NX High Mount Outdoor Sensor Module
By Hubbell Control Solutions
Collection Name: NX Distributed Intelligence
NX High Mount Outdoor Sensor Module
By Hubbell Control Solutions
Collection Name:
NX Distributed Intelligence
The Hubbell Control Solutions NXSMP High Mount Sensor Module provides a unique solution for integrating automatic control functions directly into a luminaire.Mounted into a round opening in the fixture housing, the sensor module has a limited visual impact due to its compact size. The NXSM houses a PIR motion sensor, a daylight sensor, and a Bluetooth® radio allowing wireless configuration and programming using a free smart device App.
- Compact, discrete, low profile luminaire sensor
- PIR motion sensor for automatic On/Off control
- Integrated daylight sensor for daylight harvesting and/or lumen maintenance
- Bluetooth radio provides wireless control of luminaire
- Easy sensor configuration using smart device App
- Enables Intelliscope™ feature when paired with NX Bluetooth mobile App, providing real time visibility of motion for improved accuracy of sensor sensitivity and time delay adjustments
- Non-volatile memory for sensor settings
- Simple plug-in connection to NX Fixture Modules
- 5 Year limited warranty
Product Details
General
Application |
|
Color |
|
Environmental Conditions |
|
Indicator(s) Type | Red - infrared motion |
OEM Brand Name | Hubbell Lighting Components |
Operating Temperature | -40ºF to 185ºF [-40ºC to 85ºC] |
Certifications and Compliance
Industry Standard(s) |
|