- Careers
-
Resources
Technical DataCompanyMarketing
-
Resources
-
Resources
- Support
-
Technical Data
-
Technical Data
- MSDS Sheets
- Product Bar Codes
-
-
Company
-
Company
- About
- Contact
- Sales Lookup
- Where to Buy
-
-
Marketing
-
Marketing
- Literature
- Industry Links
- Expressline
-
-
- Solutions
-
Solutions
-
Solutions
- Featured Solutions
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
- Careers
-
Resources
Technical DataCompanyMarketing
-
Resources
-
Resources
- Support
-
Technical Data
-
Technical Data
- MSDS Sheets
- Product Bar Codes
-
-
Company
-
Company
- About
- Contact
- Sales Lookup
- Where to Buy
-
-
Marketing
-
Marketing
- Literature
- Industry Links
- Expressline
-
-
- Solutions
-
Solutions
-
Solutions
- Featured Solutions
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
- Products
- Lighting & Controls
- Lighting Controls & Sensors
- NX Distributed Intelligence Lighting Controls
- NX Network Bridge Module
Item Added to Your Cart!
NX Network Bridge Module
By Hubbell Control Solutions
Collection Name: NX Distributed Intelligence
NX Network Bridge Module
By Hubbell Control Solutions
Collection Name:
NX Distributed Intelligence
The NX Network Bridge Module is a key component used in setting up a NX Distributed Lighting Control Network comprised of NX Room Controllers. The NXHNB provides a wired connection between a stand-alone NX Room Controller lighting control zone and the HubbNET network. Bridge connection allows discovery of a pre-configured zone of lighting control devices by the NX Area Controller for display, monitoring and control through the web browser user interface.
- NXHNB uses standard CAT5e patch cable for plug-in connection to SmartPORT on Room Controller
- In and out RJ-45 connections provided for HubbNET CAT5e network cable
- Up to 100m of CAT5 cable between bridges
- Powered by the HubbNET network
- Provides high speed communication link with NX Area Controller
- Low voltage device: 24 Vdc
Product Details
General
Accessibility |
|
Application |
|
Controls - Applications |
|
Environmental Conditions | Indoor |
Listings | UL |
Project Type |
|
Space Planning |
|
Technology |
|
Type | Controls |