- Careers
-
Resources
Technical DataCompanyMarketing
-
Resources
-
Resources
- Support
-
Technical Data
-
Technical Data
- MSDS Sheets
- Product Bar Codes
-
-
Company
-
Company
- About
- Contact
- Sales Lookup
- Where to Buy
-
-
Marketing
-
Marketing
- Literature
- Industry Links
- Expressline
-
-
- Solutions
-
Solutions
-
Solutions
- Featured Solutions
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
- Careers
-
Resources
Technical DataCompanyMarketing
-
Resources
-
Resources
- Support
-
Technical Data
-
Technical Data
- MSDS Sheets
- Product Bar Codes
-
-
Company
-
Company
- About
- Contact
- Sales Lookup
- Where to Buy
-
-
Marketing
-
Marketing
- Literature
- Industry Links
- Expressline
-
-
- Solutions
-
Solutions
-
Solutions
- Featured Solutions
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
- Products
- Lighting & Controls
- Lighting Controls & Sensors
- NX Distributed Intelligence Lighting Controls
- NX OMNI Indoor/Outdoor Sensor Module
Item Added to Your Cart!
NX OMNI Indoor/Outdoor Sensor Module
By Hubbell Control Solutions
Collection Name: NX Distributed Intelligence
NX OMNI Indoor/Outdoor Sensor Module
By Hubbell Control Solutions
Collection Name:
NX Distributed Intelligence
The Hubbell Control Solutions NXSMP-OMNI Module provides a unique solution for integrating automatic control functions directly into a luminaire. The NXSMP-OMNI houses a PIR motion sensor, a daylight sensor, and a Bluetooth® radio allowing wireless configuration and programming using a freesmart device App. The NXSMP-OMNI plugs into the SmartPORT™ on the NXFM In-Fixture Module forming a complete control system integral to the luminaire. System capabilities include On/Off switching, continuous dimming, daylightharvesting, and scheduling. The NXSMP-OMNI Sensor Module is suitable for both indoor and outdoor applications and is the ideal solution for integrated fixture control in applications that can benefit from the superior performance and coveragepattern of the Hubbell Control Solutions OMNI line of PIR sensors.
- Compact, discrete, low profile luminaire sensor
- PIR motion sensor for automatic On/Off control
- Integrated daylight sensor for daylight harvesting and/or lumen maintenance
- Bluetooth radio provides wireless control of luminaire
- Easy sensor configuration using smart device App
- Enables Intelliscope™ feature when paired with NX Bluetooth mobile App, providing real time visibility of motion for improved accuracy of sensor sensitivity and time delay adjustments
- Non-volatile memory for sensor settings
- Simple plug-in connection to NX Fixture Modules
- Indoor and Outdoor versions available
- 5 Year limited warranty
Product Details
General
Application |
|
Color |
|
Environmental Conditions | Suitable For Use In Return Air Plenum |
Indicator(s) Type | Red - infrared motion |
OEM Brand Name | Hubbell Lighting Components |
Operating Temperature | -40ºF to 185ºF [-40ºC to 85ºC] |
Certifications and Compliance
Certified Listed | IP65 |
Industry Standard(s) |
|