- Careers
-
Resources
Technical DataCompanyMarketing
-
Resources
-
Resources
- Support
-
Technical Data
-
Technical Data
- MSDS Sheets
- Product Bar Codes
-
-
Company
-
Company
- About
- Contact
- Sales Lookup
- Where to Buy
-
-
Marketing
-
Marketing
- Literature
- Industry Links
- Expressline
-
-
- Solutions
-
Solutions
-
Solutions
- Featured Solutions
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
- Careers
-
Resources
Technical DataCompanyMarketing
-
Resources
-
Resources
- Support
-
Technical Data
-
Technical Data
- MSDS Sheets
- Product Bar Codes
-
-
Company
-
Company
- About
- Contact
- Sales Lookup
- Where to Buy
-
-
Marketing
-
Marketing
- Literature
- Industry Links
- Expressline
-
-
- Solutions
-
Solutions
-
Solutions
- Featured Solutions
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
- Products
- Lighting & Controls
- Commercial Indoor Lighting
- Troffers
- RLA Recessed Architectural Troffer
Item Added to Your Cart!
RLA Recessed Architectural Troffer
By Columbia Lighting
RLA Recessed Architectural Troffer
By Columbia Lighting
RLA Recessed Architectural Troffer is an excellent choice for savings without sacrificing function. Ideal for relight, retrofit or new construction, RLA offers a powerful combination of performance and energy savings. Featuring four LED color choices, four lumen packages, superior color consistency, and an architecturally enhanced lens design that provides a uniform appearance without pixelation.
- Architecturally enhanced lens design
- High efficacy, sustainable LED design
- Long-life, 60,000 hour LEDs at L80 reduce life cycle maintenance costs
- Multiple lumen packages for design flexibility
- Four LED color choices
- Superior color consistency within a 3-step MacAdam ellipse and greater than 83 CRI
- Lens design and materials provide uniform appearance without pixilation
- Hinged optical system for modular replaceability of LED boards and drivers from below
- Lenses interlock for structural integrity
- Recessed, Surface, or Cable Mount
- 1x4, 2x2, or 2x4
- DLC® (DesignLights Consortium) Qualified - see www.designlights.org
- Five year warranty (Terms and Conditions Apply)
Product Details
General
Application |
|
Chicago Code Compliant Life Safety | Yes |
Color | White |
Color Rendering Index (CRI) | 83 |
Color Temperature |
|
Construction Material - Main | Steel |
Dimming Protocol |
|
Dimming Range |
|
LED | Yes |
Lamp Type | LED Integrated |
Light Distribution | Direct |
Light Source | LED |
Listings |
|
Mounting Type |
|
Number of Lamps | 1 |
Type |
|
Warranty Length | 5 Year Warranty |
createchange | Yes |
Certifications and Compliance
Certified Listed | CSA certified to UL 924 standards |
DLC Designation | DLC® (DesignLights Consortium) Qualified - see www.designlights.org |
Energy Efficient | Yes |
Resources and Downloads
Please wait, preparing to download your file.
Related Products