text.skipToContent text.skipToNavigation

TCAT Twin Contemporary Architectural Luminaire

By Columbia Lighting 
By Columbia Lighting
TCAT Twin Contemporary Architectural Luminaire harmoniously blends flat and contoured geometrics to produce a sleek, subtle aesthetic that complements any architectural design.
  • Twin lens configuration (2x2 and 2x4) or single lens companion (1x4)
  • High efficiency acrylic lenses feature custom formulation for high performance without pixelation
  • Appropriate for offices, schools, medical, and public spaces
  • High performance reflector with matte white paint standard
  • 60,000 hour LEDs at L80 for reduced maintenance
  • Imperial and metric sizes available
  • Optional integral occupancy and daylight sensor
  • Recessed, surface or cable mount
  • SpectraSync™ Color Tuning Technology available
  • NX Distributed Intelligence™ wired and wireless controls capability available
  • SpectraSAFE™ option is a scalable, cloud-enabled and lighting-based wireless video security solution for interior commercial and industrial applications
  • DLC® (DesignLights Consortium) Qualified, with some Premium Qualified configurations - see www.designlights.org
  • Five year warranty (Terms and Conditions apply)

Product Details

General

Application
  • Commercial Indoor
  • Classrooms and Offices
  • Halls/Dorms
  • Conference Room
  • Meeting Room
  • Common Areas
Chicago Code Compliant Life Safety Yes
Color White
Color Rendering Index (CRI) 80 CRI
Color Temperature
  • 3000 K
  • 3500 K
  • 4000 K
  • 5000 K
  • SpectraSync
Construction Material - Main Steel
Controls - Integral Sensors (Non-Networked) Occupancy Sensor
Controls - Networked NX Distributed Intelligence
Dimming Protocol
  • 0-10V
  • Lutron EcoSystem Digital
  • Step-dimming
Dimming Range
  • 1%
  • 5%
LED Yes
Lamp Type LED Integrated
Light Distribution Direct
Light Source LED
Mounting Type
  • Recessed
  • Surface
  • Suspended
Number of Lamps 1
SpectraSync™ Color Tuning Tunable White
Technology SpectraSAFE™
Type Architectural Indoor
Warranty Length 5 Year Warranty

Certifications and Compliance

Certified Listed CSA certified to UL 924 standards
DLC Designation DLC® (DesignLights Consortium) Qualified, with some Premium Qualified configurations - see www.designlights.org
Energy Efficient Yes

Resources and Downloads

Brochures

Availability Documents

Videos

SpectraSAFE™ Overview