text.skipToContent text.skipToNavigation

M1549 Exothermic Mold

By thermOweld 

Catalog ID: M1549

By thermOweld
Catalog ID:  M1549
Add to List

More Options

Where to Buy

Product Details

General

UPC 781810651070
UPC 12 Digit 7818106510700

Dimensions

Dimension - L Length Overall mm 0 mm
Dimension - Thread Size -
Dimension - Width mm 0 mm

Certifications and Compliance

Certification - ETL No
Standards - RoHS Compliance Status CM