MY LISTS
CONTINENTAL INDUSTRIES (CI)
Image of 325949041300 CON-STAB ID SEAL® 3-WAY REDUCER TEE
Image of 325949041300 CON-STAB ID SEAL® 3-WAY REDUCER TEE

CON-STAB ID SEAL® 3-WAY REDUCER TEE

Brand: Continental Industries (CI)

Catalog ID: 325949041300

CON-STAB ID SEAL® 3-WAY REDUCER TEE, 1/2IN CTS .090 PE STAB RUN X, 3/4" IPS SDR-11 PE STAB BRANCH

  • Cost effective joining method
  • Simple assembly
  • No additional assembly equipment required for installation (just chamfer pipe and push)
  • Expanded product line with various configurations and material options (PE 3408/4710 or PE 2406)
  • Uni-body design eliminating all external parts
  • Pressure rating that meets or exceeds the maximum design pressure of the piping system
  • Meets or exceeds all D.O.T., ASTM and NFPA 58 requirements

Product details

General

Catalog Number

325949041300

Material

PE Polyethylene (3408/4710)

Resources and downloads

Specifications