- Our brands
- Careers
- Sustainability
- Products
-
Products
-
Products
- Connectors
-
Grounding & Bonding
-
Grounding & Bonding
- Exothermic
- View All Grounding & Bonding Categories
-
-
- Our brands
- Careers
- Sustainability
- Products
-
Products
-
Products
- Connectors
-
Grounding & Bonding
-
Grounding & Bonding
- Exothermic
- View All Grounding & Bonding Categories
-
-
- Products
- Power & Utilities
- Connectors
- Gas Fittings
- Excess Flow Valve Model P41, with Series 1100 Valve
Item Added to Your Cart!
Excess Flow Valve Model P41, with Series 1100 Valve
By Gas Breaker
Catalog ID: 25094GB
Excess Flow Valve Model P41, with Series 1100 Valve
By Gas Breaker
Catalog ID:
25094GB
Excess Flow Valve Model P41 3/4" IPS SDR 11, 3408, 12" LONG, with Series 1100 Valve
- Work with the flow of natural gas as the sensing source
- Activate when a line rupture causes an excess flow condition
- Automatically reset and resume normal operation after repairs are made using a slight gas bypass to re-pressurize the line
- Non-bypass models are also available. These models are reopened by correcting the excess flow condition and manually applying back pressure to the line and valve.
- Install in minutes with standard tools
- Operate within your normal service line sizing requirements to avoid tripping by snap-acting loads
- Higher capacity EFVs can accommodate future increases in gas loads.
- Maintain stability under turbulent flow conditions by using a unique, dynamically balanced float
- Available for virtually all pressures and service line capabilities
- In-line installation makes them tamper-proof
- Can be fabricated with fitting and piping materials from most manufacturers
- Accommodates pressures from 5 psi to 1000 psi (Depending on Series of EFV)
- Flow Ranges from 1,000,000 to 24,000,000 BTU
- Meet DOT 192.381 and MSS-SP-115
- MSS-SP-142 for excess flow valves for use in natural gas system
- Tested to, or in accordance with, ASTM F 1802
- Compatible with steel or plastic fittings and piping materials from most manufacturers
Add to List
Add to Project List
More Options
Get a Quote
Product Details
General
Material | PE Polyethylene (3408/4710) |