text.skipToContent text.skipToNavigation

Excess Flow Valve, Model S22, Socket Coupling IN/OUT with Series 300 Valve

by Gas Breaker 

Catalog ID: 40158GB

Excess Flow Valve, Model S22 1" IPS Schedule 80, W/1" IPS SKT Coupling IN/OUT with Series 300 Valve

  • Work with the flow of natural gas as the sensing source
  • Activate when a line rupture causes an excess flow condition
  • Automatically reset and resume normal operation after repairs are made using a slight gas bypass to re-pressurize the line
  • Non-bypass models are also available. These models are reopened by correcting the excess flow condition and manually applying back pressure to the line and valve.
  • Install in minutes with standard tools
  • Operate within your normal service line sizing requirements to avoid tripping by snap-acting loads
  • Higher capacity EFVs can accommodate future increases in gas loads.
  • Maintain stability under turbulent flow conditions by using a unique, dynamically balanced float
  • Available for virtually all pressures and service line capabilities
  • In-line installation makes them tamper-proof
  • Can be fabricated with fitting and piping materials from most manufacturers
  • UL Listed 4DU5 for use on propane service line applications

Product Details

General

Material Schedule 80 Steel