- Our brands
- Careers
- Sustainability
- Products
-
Products
-
Products
- Connectors
-
Grounding & Bonding
-
Grounding & Bonding
- Exothermic
- View All Grounding & Bonding Categories
-
-
- Our brands
- Careers
- Sustainability
- Products
-
Products
-
Products
- Connectors
-
Grounding & Bonding
-
Grounding & Bonding
- Exothermic
- View All Grounding & Bonding Categories
-
-
- Products
- Electrical & Electronic
- Grounding and Bonding
- Exothermic
- 38695100-SHIM STOCK: 1,1/2" X9" X 00108"
Item Added to Your Cart!
38695100-SHIM STOCK: 1,1/2" X9" X 00108"
By thermOweld
Catalog ID: 000038695100
38695100-SHIM STOCK: 1,1/2" X9" X 00108"
By thermOweld
Catalog ID:
000038695100
38695100-SHIM STOCK: 1,1/2" X9" X 00108"
Product Details
General
Type | Tools & Accessories |
UPC | 621945589414 |