MY LISTS
CONTINENTAL INDUSTRIES (CI)
Image of 325950101200 CON-STAB ID SEAL® 3-WAY TEE
Image of 325950101200 CON-STAB ID SEAL® 3-WAY TEE
Buy America(n) Qualified

CON-STAB ID SEAL® 3-WAY TEE

Brand: Continental Industries (CI)

Catalog ID: 325950101200

CON-STAB ID SEAL® 3-WAY TEE, 1/2IN IPS SDR-9.3 PE STAB

  • Cost effective joining method
  • Simple assembly
  • No additional assembly equipment required for installation (just chamfer pipe and push)
  • Expanded product line with various configurations and material options (PE 3408/4710 or PE 2406)
  • Uni-body design eliminating all external parts
  • Pressure rating that meets or exceeds the maximum design pressure of the piping system
  • Meets or exceeds all D.O.T., ASTM and NFPA 58 requirements

Product details

General

Catalog Number

325950101200

Material

PE Polyethylene (3408/4710)

Certifications And Compliance

Buy America(n) Qualified

  • Buy American Act Compliant (All status valid till December 2025)
  • BABA Compliant (All status valid till December 2025)
  • TAA Compliant (All status valid till December 2025)

Resources and downloads

Specifications