LOGIN
MY LISTS
SADDLE PUNCH TEE
Request a Quote
Brand:
Continental Industries (CI)
Catalog ID:
120117100400
SADDLE PUNCH TEE, 2IN IPS MAIN-1/2IN IPS BODY X, 1/2" CTS .090 PE COMP, 3/8" CR PUNCH
RUGGED ALL STEEL CONSTRUCTION
FULL WRAP AROUND
ELASTOMERIC O-RING SEAL
EXCLUSIVE HINGE CONSTRUCTION
USES SINGLE ZINC DICHROMATE PLATED NUT AND BOLT
CAN BE USED FOR KEY HOLE APPLICATIONS
CAP SCREWS DOWN INSIDE TEE BODY
O-RING IN CAP PREVENTS LEAKAGE
NO NEED FOR TEFLON TAPE OR THREAD SEALANT
CAP CAN BE TIGHTENED BY HAND TO SEAL AT 450 PSI
WELDS ARE TESTED TO 450 PSI
PUNCH PROVIDES POSITIVE VALVE ACTION AT MAIN
FAST - NO BULKY DRILLING EQUIPMENT NEEDED
SAFE - NO BLOWING OF GAS
CAN BE FURNISHED WITH ANY TYPE CONTINENTAL OUTLET
TWO TYPES OF PUNCHES AVAILABLE
AVAILABLE IN WELD, THREADED OR SADDLE INLETS
Product details
Resources and downloads
Product details
General
Catalog Number
120117100400
Resources and downloads
Specifications
1.20117E11
Installation Manuals
Download All
CONT-Manual-0000-34-6034-90-steel-service-punch-tee
CONT-Manual-0000-34-6034-92-steel-service-punch-tee
CONT-Manual-0000-34-6034-91-steel-service-punch-tee
CONT-Manual-0000-34-6034-93-steel-saddle-service-punch-tee