MY LISTS
CONTINENTAL INDUSTRIES (CI)
Image of 130213071300 Steel Service Saddle Punch Tee
Image of 130213071300 Steel Service Saddle Punch Tee

Steel Service Saddle Punch Tee

Brand: Continental Industries (CI)

Catalog ID: 130213071300

SADDLE PUNCH TEE, 3/4IN IPS MAIN-3/4IN IPS BODY X, 3/4"IPS SW OR 1"& 1 1/4"IPS BW, 3/8" CR PUNCH with Weld Outlet

  • RUGGED ALL STEEL CONSTRUCTION
  • FULL WRAP AROUND
  • ELASTOMERIC O-RING SEAL
  • EXCLUSIVE HINGE CONSTRUCTION
  • USES SINGLE ZINC DICHROMATE PLATED NUT AND BOLT
  • CAN BE USED FOR KEY HOLE APPLICATIONS
  • CAP SCREWS DOWN INSIDE TEE BODY
  • O-RING IN CAP PREVENTS LEAKAGE
  • NO NEED FOR TEFLON TAPE OR THREAD SEALANT
  • CAP CAN BE TIGHTENED BY HAND TO SEAL AT 450 PSI
  • WELDS ARE TESTED TO 450 PSI
  • PUNCH PROVIDES POSITIVE VALVE ACTION AT MAIN
  • FAST - NO BULKY DRILLING EQUIPMENT NEEDED
  • SAFE - NO BLOWING OF GAS
  • CAN BE FURNISHED WITH ANY TYPE CONTINENTAL OUTLET
  • TWO TYPES OF PUNCHES AVAILABLE
  • AVAILABLE IN WELD, THREADED OR SADDLE INLETS

Product details

General

Catalog Number

130213071300

Material

Steel