LOGIN
MY LISTS
CON-STAB ID SEAL® HIGH VOLUME TEE ELIMINATOR
Request a Quote
Brand:
Continental Industries (CI)
Catalog ID:
566417161500
CON-STAB ID SEAL® HIGH VOLUME TEE ELIMINATOR, 2IN IPS MAIN X 1 1/4IN IPS, SDR-10 PE STAB, 1 1/2" CR PUNCH
AVAILABLE WITH:
2” to 6” IPS mains
Stab or compression outlet
1 1/2” coupon retaining punch
INCREASED PRESSURE CAPABILITY:
Eliminator Pressure Rating : 100psig MAOP
PA saddles elevated temperature code CE
POLYAMIDE MATERIAL (PA):
Used for 30 years in gas industry
Listed material in ASTM D 2513
Superior chemical resistance
PA is stronger than PE
Elevated temperature performance
FULL CIRCUMFERENTIAL COMPRESSION
Stable foundation
Rotation resistance
Equal stress distribution
Simple tapping procedure