CONTINENTAL INDUSTRIES (CI)
Excess Flow Valve Model P32, Series 700 Valve
Excess Flow Valve Model P32, Series 700 Valve

Excess Flow Valve Model P32, Series 700 Valve

Brand: Gas Breaker

Catalog ID: 50020GB

Excess Flow Valve Model P32 1" IPS SDR 11, 3408, 10" LONG, Series 700 Valve

GasBreaker is the world's leading automatic safety valve for gas service lines. Our EFV activates instantly on line ruptures, automatically resetting after repairs. Easy installation, seamless integration, and tamper-proof design ensure unparalleled reliability. Trust our UL Listed solution for smooth operations and peace of mind. Compatible with steel or plastic fittings and piping materials from most manufacturers

  • Work with the flow of natural gas as the sensing source
  • Activate when a line rupture causes an excess flow condition
  • Automatically reset and resume normal operation after repairs are made using a slight gas bypass to re-pressurize the line
  • Non-bypass models are also available. These models are reopened by correcting the excess flow condition and manually applying back pressure to the line and valve.
  • Install in minutes with standard tools
  • Operate within your normal service line sizing requirements to avoid tripping by snap-acting loads
  • Higher capacity EFVs can accommodate future increases in gas loads.
  • Maintain stability under turbulent flow conditions by using a unique, dynamically balanced float
  • Available for virtually all pressures and service line capabilities
  • In-line installation makes them tamper-proof
  • Can be fabricated with fitting and piping materials from most manufacturers
  • UL Listed 4DU5 for use on propane service line applications

General

Application

1" IPS SDR 11, 3408, 10" LONG

Material

PE Polyethylene (3408/4710)

Dimensions

Length

10 in