Excess Flow Valve Model P32, with SERIES 1800 Valve
Excess Flow Valve Model P32, with SERIES 1800 Valve
Brand: Gas Breaker
Catalog ID: 20007GB
Excess Flow Valve Model P32 1" IPS SDR11, 2406, 10" LONG, with SERIES 1800 Valve
Work with the flow of natural gas as the sensing source
Activate when a line rupture causes an excess flow condition
Automatically reset and resume normal operation after repairs are made using a slight gas bypass to re-pressurize the line
Non-bypass models are also available. These models are reopened by correcting the excess flow condition and manually applying back pressure to the line and valve.
Install in minutes with standard tools
Operate within your normal service line sizing requirements to avoid tripping by snap-acting loads
Higher capacity EFVs can accommodate future increases in gas loads.
Maintain stability under turbulent flow conditions by using a unique, dynamically balanced float
Available for virtually all pressures and service line capabilities
In-line installation makes them tamper-proof
Can be fabricated with fitting and piping materials from most manufacturers
UL Listed 4DU5 for use on propane service line applications
Accommodates pressures from 5 psi to 1000 psi (Depending on Series of EFV)
Flow Ranges from 1,000,000 to 24,000,000 BTU
Meet DOT 192.381 and MSS-SP-115
MSS-SP-142 for excess flow valves for use in natural gas system
Tested to, or in accordance with, ASTM F 1802
Compatible with steel or plastic fittings and piping materials from most manufacturers