MY LISTS
CONTINENTAL INDUSTRIES (CI)
Image of 131514321300 CON-STAB ID SEAL® TRANSITION SADDLE PUNCH TEE
Image of 131514321300 CON-STAB ID SEAL® TRANSITION SADDLE PUNCH TEE

CON-STAB ID SEAL® TRANSITION SADDLE PUNCH TEE

Brand: Continental Industries (CI)

Catalog ID: 131514321300

CON-STAB ID SEAL® TRANSITION SADDLE PUNCH TEE, 1IN IPS MAIN-3/4IN IPS BODY X, 3/4" IPS SDR-11 PE STAB, 3/8" CR PUNCH

  • SAME GREAT FEATURES FOUND ON THE PIPE CAP STYLE PUNCH TEES
  • PLUS THE SADDLE PROVIDES
  • RUGGED ALL STEEL CONSTRUCTION
  • FULL WRAP AROUND
  • ELASTOMERIC O-RING SEAL
  • EXCLUSIVE HINGE CONSTRUCTION
  • USES SINGLE ZINC DICHROMATE PLATED NUT AND BOLT
  • WELDS ARE TESTED TO 800 PSI
  • PUNCH PROVIDES POSITIVE VALVE ACTION AT MAIN
  • FAST - NO BULKY DRILLING EQUIPMENT NEEDED
  • SAFE - NO BLOWING OF GAS
  • TWO TYPES OF PUNCHES AVAILABLE (SEE PG 31)
  • AVAILABLE IN WELD, THREADED OR SADDLE INLETS

Product details

General

Catalog Number

131514321300

Material

Steel/PE Polyethylene