LOGIN
MY LISTS
PVC C-900 FASTTAP® SADDLE PUNCH TEE FOR USE ON C-900 PVC MAINS
Request a Quote
Brand:
Continental Industries (CI)
Catalog ID:
526332251300
PVC C-900 FASTTAP®, 8IN C900 MAIN X 3/4IN IPS PE COMP, 13/16" CR PUNCH
Full wrap around saddle design eliminates stress points being applied to main.
Tapping process uses simple combination tapping tool eliminating cumbersome tapping machines.
Tapping cutter retains the coupon then functions as a cut-off valve eliminating corporation stops.
Manufactured from noncorrosive materials.
PVC with PPI HDB Listing
316 Stainless Steel Bolts
Brass Cutter
Available to work with 4”-10” AWWA C-900 size mains.
Available with 3/4” to 1” PVC, PE, PB or Copper Compression outlets, PVC solvent-weld outlets and threaded adapter outlets.
Application may be for wet or dry taps.
See www.nsf.org for Continental’s NSF Listing to Standard 61.
Reduces installation time by 50%.
Product details
Resources and downloads
Product details
General
Catalog Number
526332251300
Material
PVC
Resources and downloads
Specifications
5.26332E11
Installation Manuals
CONT-Manual-0000-34-4834-49-fasttap