Image of 000027698600 STRAP BOND 1/16" x 1 1/4" x 12"
Image of 000027698600 STRAP BOND 1/16" x 1 1/4" x 12"

STRAP BOND 1/16" x 1 1/4" x 12"

Brand:

thermOweld

Catalog ID:

000027698600

STRAP BOND 1/0 Copper Strip, 1/16" x 1 1/4" x 12"

Product details

General

Catalog Number

000027698600

Material

Copper

UPC

621945588165

Resources and downloads

Specifications