Image of 102009T 102009T, Shear Bolt Stirrup Connector

102009T, Shear Bolt Stirrup Connector

Brand: Connector Products (CPI)

Catalog ID: 102009T

Conductor Range: 2/0 - 4/0 AAC (.414"-.522") With 1/0 Tin Plated Bail (.313") Tin Plated

  • Easy to remove and re-use without damaging the conductor
  • Heavy duty tin plated bail has a large loop to allow for multiple connection positions while also eliminating galvanic reaction
  • Easy to install with standard socket or impact wrench, requires no special tools
  • Easy adaptable to standard hot stick tools
  • High-conductivity grit corrosion inhibitor is factory applied for ease of installation and longevity while the connector is in service
  • Remains permanently locked through fault current or power surges
  • May be used in non-corrosive environments to connect copper conductors
  • Excellent option for emergency restoration

General

Catalog Number

102009T

Type

Stirrups

UPC

621945675025

Conductor Related

Conductor Range

Main Conductor: 2/0-4/0 AAC, 1/0 Bail