Image of 159795 159795, XL Shear Bolt WEJTAP™ Series Connector

159795, XL Shear Bolt WEJTAP™ Series Connector

Brand: Connector Products (CPI)

Catalog ID: 159795

Main Conductor: 1590 AAC (61 Str) - 1590 ACSR (45/7 Str) (1.454"-1.504") Tap Conductor: 795 AAC (61 Str) (1.028")

  • Industry-proven spring wedge technology easily installed with common socket or impact wrench - No Special Tools Required!
  • "Spring Like" high strength C-Body ensures permanent connection with consistent pressure on the conductors
  • Meets or exceeds current carrying capacity of conductors being connected
  • Corrosion resistant highly conductive aluminum alloys with a pure aluminum insert between conductors increases conductivity and lowers electrical resistance
  • Corrosion inhibitor factory applied for ease of installation
  • Remains permanently locked through fault current or power surges
  • Easy to remove without damage to conductor
  • May be used in non-corrosive environments to connect copper conductors
  • Excellent option for emergency storm restoration

General

Catalog Number

159795

Series

WEJTAP™ Series

UPC

621945683013

Conductor Related

Conductor Range

Main Conductor: 1590 AAC-1590 ACSR, Tap: 795 AAC