CONNECTOR PRODUCTS (CPI)
175525, XL Shear Bolt WEJTAP™ Series Connector
Image of 175525 175525, XL Shear Bolt WEJTAP™ Series Connector
Image of 175525 175525, XL Shear Bolt WEJTAP™ Series Connector
play
WEJTAP™ Installation with Gloves

175525, XL Shear Bolt WEJTAP™ Series Connector

Brand: Connector Products (CPI)

Catalog ID: 175525

Main Conductor: 1750 AAC (1.524") Tap Conductor: 1750 AAC- 2000 AAC (1.524"-1.631")

  • Industry-proven spring wedge technology easily installed with common socket or impact wrench - No Special Tools Required!
  • "Spring Like" high strength C-Body ensures permanent connection with consistent pressure on the conductors
  • Meets or exceeds current carrying capacity of conductors being connected
  • Corrosion resistant highly conductive aluminum alloys with a pure aluminum insert between conductors increases conductivity and lowers electrical resistance
  • Corrosion inhibitor factory applied for ease of installation
  • Remains permanently locked through fault current or power surges
  • Easy to remove without damage to conductor
  • May be used in non-corrosive environments to connect copper conductors
  • Excellent option for emergency storm restoration

General

Catalog Number

175525

Series

WEJTAP™ Series

UPC

621945683037

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor Range

Main Conductor: 1750 AAC, Tap: 1750 - 2000 AAC