Image of 230107F 230107F, Captive Interface Shear Bolt Wedge Connector, Small Series
Image of 230107F 230107F, Captive Interface Shear Bolt Wedge Connector, Small Series
play
Image of 230107F 230107F, Captive Interface Shear Bolt Wedge Connector, Small Series

230107F, Captive Interface Shear Bolt Wedge Connector, Small Series

Brand:

Burndy

Catalog ID:

230107F

CPI Aluminum Taps are designed for use as a permanent connection for aluminum and copper conductors. CPI wedge connectors use high strength aluminum alloy, pure aluminum and a unique shear head bolt for a mechanically strong, electrically conductive and easy to install connection. The new Captive Interface is now "held" by the connector to facilitate installation and eliminate the risk of the interface falling. The Captive Interface also allows for conductor side entry which simplifies the installation.

  • The new Captive Interface is contained by the C Body so it cannot fall out during installation
  • The new Captive Interface allows conductor side entry which simplifies installation
  • Industry-proven spring wedge technology easily installed with common socket or impact wrench - No Special Tools Required!
  • "Spring Like" high strength C-Body ensures permanent connection with consistent pressure on the conductors
  • Meets or exceeds current carrying capacity of conductors being connected
  • Corrosion resistant highly conductive aluminum alloys with a pure aluminum insert between conductors increases conductivity and lowers electrical resistance
  • Corrosion inhibitor factory applied for ease of installation
  • Remains permanently locked through fault current or power surges
  • Easy to remove without damage to conductor
  • May be used in non-corrosive environments to connect copper conductors
  • Excellent option for emergency storm restoration

Product details

General

Catalog Number

230107F

UPC

621945703223

Conductor Related

Conductor Range

Main Conductor: 2/0 ACSR, 3/0 (.447" - .502")
Tap: #6 ACSR, #4 AAC (.198" - .232")

Resources and downloads

Specifications

Videos

play
CPI Shear Bolt WEJTAP™ with Captive Interface Installation Instructions