Image of 240100C 240100C, Copper Shear Bolt WEJTAP™ Series Connector, Small Series

240100C, Copper Shear Bolt WEJTAP™ Series Connector, Small Series

Brand: Connector Products (CPI)

Catalog ID: 240100C

Main Conductor: #4 - #1 (7 str) (.232” - .328”) Copper, Tap Conductor: #6 - #4 sol (.162” - .204”) Copper

CPI Copper Taps are designed for use as a permanent connection on copper wire or solid rod. CPI wedge connectors use high strength bronze alloy, pure copper and a unique shear head bolt for a mechanically strong, electrically conductive and easy to install connection.

  • Industry-proven spring wedge technology easily installed with common socket or impact wrench
  • Installed overhead
  • Meets or exceeds current carrying capacity of conductors being connected
  • "Spring like" high strength C-Body ensures permanent connection with consistent pressure on the conductors
  • Corrosion resistant highly conductive copper and bronze alloys with a pure copper insert between conductors increases conductivity and lower electrical resistance
  • Corrosion inhibitor factory applied for ease of installation
  • Remains permanently locked through fault current or power surges
  • Easy to remove without damage to conductor

General

Catalog Number

240100C

Series

WEJTAP™ Series

UPC

621945676183

Conductor Related

Conductor Range

Main Conductor: #4-1, Tap: #6-#4 Sol