Image of 336057 336057, Shear Bolt WEJTAP™ Series Connector

336057, Shear Bolt WEJTAP™ Series Connector

Brand: Connector Products (CPI)

Catalog ID: 336057

Main Conductor: 336.4 - 397 ACSR (18/1 Str.) (.666"-.743") Tap Conductor: #4 ACSR - 1/0 AAC (.257"-.368") OR Main Conductor: 397 ACSR (24/7 Str.) - 556.5 AAC (.769"-.858") Tap Conductor: #6 - #2 (.162"-.316")

  • Industry-proven spring wedge technology easily installed with common socket or impact wrench - No Special Tools Required!
  • "Spring Like" high strength C-Body ensures permanent connection with consistent pressure on the conductors
  • Meets or exceeds current carrying capacity of conductors being connected
  • Corrosion resistant highly conductive aluminum alloys with a pure aluminum insert between conductors increases conductivity and lowers electrical resistance
  • Corrosion inhibitor factory applied for ease of installation
  • Remains permanently locked through fault current or power surges
  • Easy to remove without damage to conductor
  • May be used in non-corrosive environments to connect copper conductors
  • Excellent option for emergency storm restoration

General

Catalog Number

336057

Series

WEJTAP™ Series

UPC

621945683235

Conductor Related

Conductor Range

Main Conductor: 336.4-397 ACSR, Tap: #4 ACSR-1/0 AAC OR 397 ACSR-556.5 AAC, Tap: #6-#2