Image of 336866T 336866T, Shear Bolt WEJTAP™ Series Connector, Medium Series

336866T, Shear Bolt WEJTAP™ Series Connector, Medium Series

Brand: Connector Products (CPI)

Catalog ID: 336866T

Main Conductor: 336.4 - 397 ACSR (18/1 Str) (.666"-.743") Tap Conductor: 4/0 ACSR - 266.8 AAC (.522"-.592") Tin plated

  • Industry-proven spring wedge technology easily installed with common socket or impact wrench
  • Installed overhead
  • Meets or exceeds current carrying capacity of conductors being connected
  • "Spring like" high strength C-Body ensures permanent connection with consistent pressure on the conductors
  • Corrosion resistant highly conductive copper and bronze alloys with a pure copper insert between conductors increases conductivity and lower electrical resistance
  • Corrosion inhibitor factory applied for ease of installation
  • Remains permanently locked through fault current or power surges
  • Easy to remove without damage to conductor
  • May be used in non-corrosive environments to connect copper conductors
  • Excellent option for emergency restoration where outside crews might not have Shoot-On or compression tooling

General

Catalog Number

336866T

Series

WEJTAP™ Series

UPC

621945677609

Conductor Related

Conductor Range

Main Conductor: 336.4-397 ACSR, Tap: 4/0 ACSR-266.8 AAC