Image of 350121T 350121T, Shear Bolt WEJTAP™ Series Connector, Small Series

350121T, Shear Bolt WEJTAP™ Series Connector, Small Series

Brand: Connector Products (CPI)

Catalog ID: 350121T

Main Conductor: 266.8 ACSR - 350 MCM (.609"-.684") Tap Conductor: 1/0 ACSR - 2/0 (.398"-.447") Tin Plated

  • Industry-proven spring wedge technology easily installed with common socket or impact wrench
  • Installed overhead
  • Meets or exceeds current carrying capacity of conductors being connected
  • "Spring like" high strength C-Body ensures permanent connection with consistent pressure on the conductors
  • Corrosion resistant highly conductive copper and bronze alloys with a pure copper insert between conductors increases conductivity and lower electrical resistance
  • Corrosion inhibitor factory applied for ease of installation
  • Remains permanently locked through fault current or power surges
  • Easy to remove without damage to conductor
  • May be used in non-corrosive environments to connect copper conductors
  • Excellent option for emergency restoration where outside crews might not have Shoot-On or compression tooling

General

Catalog Number

350121T

Series

WEJTAP™ Series

UPC

192663164127

Conductor Related

Conductor Range

Main Conductor: 266.8 ACSR-350 kcmil, Tap: 2/0