Image of 363900 363900, Shear Bolt WEJTAP™ Series Connector

363900, Shear Bolt WEJTAP™ Series Connector

Brand: Connector Products (CPI)

Catalog ID: 363900

Main Conductor: 600 AAC - 750 AAC (.891" - .998") Tap Conductor: 477 ACSR (26/7 Str) - 650 AAC (.858" - .928")

  • Industry-proven spring wedge technology easily installed with common socket or impact wrench - No Special Tools Required!
  • "Spring Like" high strength C-Body ensures permanent connection with consistent pressure on the conductors
  • Meets or exceeds current carrying capacity of conductors being connected
  • Corrosion resistant highly conductive aluminum alloys with a pure aluminum insert between conductors increases conductivity and lowers electrical resistance
  • Corrosion inhibitor factory applied for ease of installation
  • Remains permanently locked through fault current or power surges
  • Easy to remove without damage to conductor
  • May be used in non-corrosive environments to connect copper conductors
  • Excellent option for emergency storm restoration

General

Catalog Number

363900

Series

WEJTAP™ Series

UPC

621945683594

Conductor Related

Conductor Range

Main Conductor: 600-750 AAC, Tap: 477 ACSR-650 AAC