Image of 364710 364710, Shear Bolt Stirrup Connector

364710, Shear Bolt Stirrup Connector

Brand: Connector Products (CPI)

Catalog ID: 364710

Conductor Range: 350 MCM - 477 AAC (.681" - .795") with 2/0 Tin Plated Bail (.375")

  • Industry-proven spring wedge technology easily installed with common socket or impact wrench - No Special Tools Required!
  • "Spring Like" high strength C-Body ensures permanent connection with consistent pressure on the conductors
  • Meets or exceeds current carrying capacity of conductors being connected
  • Corrosion resistant highly conductive aluminum alloys with a pure aluminum insert between conductors increases conductivity and lowers electrical resistance
  • Corrosion inhibitor factory applied for ease of installation
  • Remains permanently locked through fault current or power surges
  • Easy to remove without damage to conductor
  • May be used in non-corrosive environments to connect copper conductors
  • Excellent option for emergency storm restoration

General

Catalog Number

364710

Type

Stirrups

UPC

621945683419

Conductor Related

Conductor Range

Main Conductor: 350 kcmil-477 AAC, 2/0 Bail