Image of 381351 381351, XL Tap Connector

381351, XL Tap Connector

Brand: Connector Products (CPI)

Catalog ID: 381351

Main Conductor: (38.1mm) Tap Conductor: (35.1mm)

  • Industry-proven spring wedge technology easily installed with common socket or impact wrench - No Special Tools Required!
  • "Spring Like" high strength C-Body ensures permanent connection with consistent pressure on the conductors
  • Meets or exceeds current carrying capacity of conductors being connected
  • Corrosion resistant highly conductive aluminum alloys with a pure aluminum insert between conductors increases conductivity and lowers electrical resistance
  • Corrosion inhibitor factory applied for ease of installation
  • Remains permanently locked through fault current or power surges
  • Easy to remove without damage to conductor
  • May be used in non-corrosive environments to connect copper conductors
  • Excellent option for emergency storm restoration

General

Catalog Number

381351

UPC

621945683426

Conductor Related

Conductor Range

Main Conductor: 38.1mm, Tap: 35.1mm