Image of 477434 477434, Shear Bolt Wedge Tap Connector, 397 ACSR-556.5 AAC OR 477-605 ACSR, TapL 350 kcmil-477 AAC
Image of 477434 477434, Shear Bolt Wedge Tap Connector, 397 ACSR-556.5 AAC OR 477-605 ACSR, TapL 350 kcmil-477 AAC

477434, Shear Bolt Wedge Tap Connector, 397 ACSR-556.5 AAC OR 477-605 ACSR, TapL 350 kcmil-477 AAC

Brand:

Burndy

Catalog ID:

477434

CPI Aluminum Taps are designed for use as a permanent connection for aluminum and copper conductors. CPI wedge connectors use high strength aluminum alloy, pure aluminum and a unique shear head bolt for a mechanically strong, electrically conductive and easy to install connection.

  • Industry-proven spring wedge technology easily installed with common socket or impact wrench - No Special Tools Required!
  • "Spring Like" high strength C-Body ensures permanent connection with consistent pressure on the conductors
  • Meets or exceeds current carrying capacity of conductors being connected
  • Corrosion resistant highly conductive aluminum alloys with a pure aluminum insert between conductors increases conductivity and lowers electrical resistance
  • Corrosion inhibitor factory applied for ease of installation
  • Remains permanently locked through fault current or power surges
  • Easy to remove without damage to conductor
  • May be used in non-corrosive environments to connect copper conductors
  • Excellent option for emergency storm restoration

Product details

General

Catalog Number

477434

UPC

621945683440

Conductor Related

Conductor Range

Main Conductor: 397 ACSR 24/7, 450 kcmil, 477, 500 kcmil, 556.5 AAC (.769" - .858")
Tap Conductor: 336.4 ACSR 26/7, 397, 477, 500 kcmil, 556 AAC (.720" - .858")

Resources and downloads