Image of 556504T 556504T, Shear Bolt WEJTAP™ Series Connector, Medium Series

556504T, Shear Bolt WEJTAP™ Series Connector, Medium Series

Brand: Connector Products (CPI)

Catalog ID: 556504T

Main Conductor: 477 ACSR (26/7 Str) - 605 ACSR (.856"-.953") Tap Conductor: 350 MCM - 477 AAC (.680"-.806") OR Main Conductor: 397 ACSR (24/7 Str) - 556.5 AAC (.769"-.858") Tap Conductor: 336.4 ACSR (26/7 Str) - 556.5 AAC (.720"-.858") Tin Plated

  • Industry-proven spring wedge technology easily installed with common socket or impact wrench
  • Installed overhead
  • Meets or exceeds current carrying capacity of conductors being connected
  • "Spring like" high strength C-Body ensures permanent connection with consistent pressure on the conductors
  • Corrosion resistant highly conductive copper and bronze alloys with a pure copper insert between conductors increases conductivity and lower electrical resistance
  • Corrosion inhibitor factory applied for ease of installation
  • Remains permanently locked through fault current or power surges
  • Easy to remove without damage to conductor
  • May be used in non-corrosive environments to connect copper conductors
  • Excellent option for emergency restoration where outside crews might not have Shoot-On or compression tooling

General

Catalog Number

556504T

Series

WEJTAP™ Series

UPC

621945678798

Conductor Related

Conductor Range

Main Conductor: 477-605 ACSR, Tap: 350 kcmil-477 AAC OR Main Conductor: 397 ACSR-556.5 AAC, Tap: 336.4 ACSR-556.5 AAC