Image of 556638 556638, Shear Bolt Wedge Tap Connector, 477-605 ACSR, Tap: 4/0-350 kcmil
Image of 556638 556638, Shear Bolt Wedge Tap Connector, 477-605 ACSR, Tap: 4/0-350 kcmil

556638, Shear Bolt Wedge Tap Connector, 477-605 ACSR, Tap: 4/0-350 kcmil

Brand:

Burndy

Catalog ID:

556638

CPI Aluminum Taps are designed for use as a permanent connection for aluminum and copper conductors. CPI wedge connectors use high strength aluminum alloy, pure aluminum and a unique shear head bolt for a mechanically strong, electrically conductive and easy to install connection.

  • Industry-proven spring wedge technology easily installed with common socket or impact wrench - No Special Tools Required!
  • "Spring Like" high strength C-Body ensures permanent connection with consistent pressure on the conductors
  • Meets or exceeds current carrying capacity of conductors being connected
  • Corrosion resistant highly conductive aluminum alloys with a pure aluminum insert between conductors increases conductivity and lowers electrical resistance
  • Corrosion inhibitor factory applied for ease of installation
  • Remains permanently locked through fault current or power surges
  • Easy to remove without damage to conductor
  • May be used in non-corrosive environments to connect copper conductors
  • Excellent option for emergency storm restoration

Product details

General

Catalog Number

556638

UPC

621945683549

Conductor Related

Conductor Range

Main Conductor: 477 ACSR 26/7, 556, 600 kcmil, 636 ACSR 18/1, 605 ACSR (.856" - .953")
Tap Conductor: 4/0, 250, 266.8, 300 kcmil, 336 AAC, 350 kcmil (.522" - .680")

Resources and downloads