Image of 723005-1T 723005-1T, Tap Shear Bolt Connector, 2-Hole Pad

723005-1T, Tap Shear Bolt Connector, 2-Hole Pad

Brand: Connector Products (CPI)

Catalog ID: 723005-1T

Conductor Range: 336.4 ACSR (30/7 Str) - 636 AAC (.720"-.918") Tin Plated

  • Easy to remove and re-use without damaging the conductor
  • Available in NEMA standard 2- or 4-hole patterns
  • Industry-proven wedge technology for quick and easy installation without the need for special tools
  • Easily adaptable to standard hotstick tools
  • High-conductivity grit corrosion inhibitor is factory applied for ease of installation and longevity while the connector is in service
  • Meets or exceeds the current carrying capacity of the conductors being connected
  • Remains permanently locked through fault current or power surges
  • May be used in non-corrosive environments to connect copper conductors
  • Excellent option for emergency restoration applications where outside crews might not have shoot-on or compression tooling

General

Catalog Number

723005-1T

UPC

621945679207

Dimensions

Package Height

Package Length

Package Weight

Package Width

Conductor Related

Conductor Range

336.4 ACSR-636 AAC