


Brand: Connector Products (CPI)
Catalog ID: 795405
Catalog Number
795405
Product Type
Clamps
Type
Stirrups
UPC
621945683747
Dimension - Bail Size
4/0
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor Range
Main Conductor: 363 ACSR-900, 4/0 Bail
Carton Quantity
10
Pallet Quantity
600