CONNECTOR PRODUCTS (CPI)
Image of HTC1EB HTC1EB, Hot Line Tap Connector
Image of HTC1EB HTC1EB, Hot Line Tap Connector
play
CPI Hot Stick Tap
Buy America(n) Qualified

HTC1EB, Hot Line Tap Connector

Brand: Connector Products (CPI)

Catalog ID: HTC1EB

Conductor Range: #6 - 4/0 (.162"-.563") with #2 Tin Plated Bail

  • Incorporates stainless steel eye bolt for increased strength and corrosion resistance
  • Copper bail is tin plated to prevent galvanic reaction between dissimilar metals
  • The bail is locked into the connector using threaded set screws preventing excessive deformation while maximizing surface contact area for maximum conductivity
  • High conductivity grit type corrosion inhibitor is factory applied for ease of installation and longevity while the connector is in service
  • Remains permanently locked through fault current or power surges
  • Horizontal wedge action prevents the conductor from 'sticking' during the removal process
  • Easy to remove without damaging cables

General

Catalog Number

HTC1EB

Product Type

Hotline Tap Connectors

Type

Stirrups

UPC

621945680197

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor Range

Run: #6-4/0, #2 Bail

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2026)